??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-3/16 Inch
Series
513
Part No.
037595
Description
P2b-taf-203re
Housing Feature
2 Inch
Expansion Feature
Expansion Type
A
3.75 Inch
B
11.00 Inch
C
3.25 Inch
Dmin
8.66 Inch
Dmax
9.50 Inch
E
N/A Inch
Bolt Diameter
5/8 Inch
G
1.43 Inch
H
1.03 Inch
J
6.51 Inch
K
1.875 Inch
L
3.75 Inch
M
3.00 Inch
P
6.95 Inch
T
0.28 Inch
Static Capacity
48200 lbs
Dynamic Capacity
8550 lbs
Number of Rollers/Row
19
Roller/Row Mean Diameter
0.41 Inch
Pitch Diameter
3.014 Inch
End Play
0.004/0.012 Inch
Collar Setscrews Size
3/8-16x3/4 Inch
Collar Setscrews Torque
290 in-lbs
Housing Material
A48 CLASS 30
Cone Material
4118 CASE CARB.
Cups Material
4118 CASE CARB.
Retainer Material
STEEL
Rollers Material
4118 CASE CARB.
Static Misalignment (+/-)
5.60 Degree
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.